Publiceer je producten
Performance CRU

Performance CRU

Performance CRU is a thin mil, high performance system with a gloss finish. This system is applied with two coats of epoxy and topcoated with Tennant CRU (Chemical Resistant Urethane). This system offers the best value for light stability and chemical resistance. Best applied during shut down applications and with proper ventilation.

Technische specificatie
  • Unieke ref.tennant-performance-cru
  • ProductfamilieFlooring Systems
  • ProductgroepTennant Performance
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-13
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Beschermlagen
  • IFC-classificatieMateriaal
  • Uniclass 2015-codePr_35_31_68
  • Uniclass 2015-beschrijvingProtective coatings
  • CSI MasterFormat 2014 Code09 67 00
  • CSI MasterFormat 2014 TitelFluid-Applied Flooring
  • OmniClass-nummer23-15 21 13 23
  • OmniClass-titelCoatings for Concrete and Masonry

Beschikbaarheid regio

Noord Amerika Zuid-Amerika