Publiceer je producten
Perfromance WG-240

Perfromance WG-240

Performance WG-240 is a cost effective, thin mil, three layer system. This aromatic, gloss finish system is applied with two coats of epoxy and topcoated with WearGuard™-240.  This system protects interior concrete floors and is best used in shut down applications with ventilation as it contains 240 VOC's.

Technische specificatie
  • Unieke ref.tennant-performance-wg_240
  • ProductfamilieFlooring Systems
  • ProductgroepTennant Performance
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-13
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Beschermlagen
  • IFC-classificatieMateriaal
  • Uniclass 2015-codePr_35_31_68
  • Uniclass 2015-beschrijvingProtective coatings
  • CSI MasterFormat 2014 Code09 67 00
  • CSI MasterFormat 2014 TitelFluid-Applied Flooring
  • OmniClass-nummer23-15 21 13 23
  • OmniClass-titelCoatings for Concrete and Masonry

Beschikbaarheid regio

Noord Amerika Zuid-Amerika