Publiceer je producten
HMS-1655 Fume Hood Controller
Triatek

HMS-1655 Fume Hood Controller

Triatek’s HMS-1655 Fume Hood Controller regulates and monitors a fume hood’s airflow and exhaust, providing scientists with confidence that they are protected from toxic chemicals, vapors, and dusts during experiments.

It utilizes a closed-loop sensing system and quickly alerts users if conditions become unsafe.

The HMS-1655 also features Triatek’s signature Safety Halo™ – a glowing, color-coded edge lighting that provides 180° of status visibility, so that researchers can monitor multiple fume hoods from across the lab with a simple glance.

This fume hood controller has both audible and visual alarms and a user-friendly touchscreen with bold, modern graphics that simultaneously displays:


  • Hood status
  • Sash height
  • Exhaust flow
  • Face velocity
  • Time and date

The HMS-1655 is ideal for university laboratories, crime labs, corporate research facilities, and any other setting with fume hoods. The HMS-1655 easily integrates into any building automation system. Triatek offers the HMS-1655 for the BACnet® and Metasys® N2 networks, and the HMS-1655L for the LonWorks® network.*


*Both the HMS-1655 and HMS-1655L have the same features, but are designed differently in the back end to function within their respective networks.

Technische specificatie
  • Unieke ref.triatek-006
  • ProductfamilieClimate Control (HVAC)
  • ProductgroepFume Hood Controller
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-10-28
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Bedieningspanelen
  • CSI MasterFormat 2014 Code23 09 13
  • CSI MasterFormat 2014 TitelInstrumentation and Control Devices for HVAC