Publiceer je producten
French door - Tilt and Turn - VEKA Softline 76 AD
French door - Tilt and Turn - VEKA Softline 76 AD
French door - Tilt and Turn - VEKA Softline 76 AD
French door - Tilt and Turn - VEKA Softline 76 AD
French door - Tilt and Turn - VEKA Softline 76 AD
    VEKA

    French door - Tilt and Turn - VEKA Softline 76 AD

    3.9 van de 5 sterren3.9(14 reviews)

    Today, the demands on modern windows are higher than ever: they must save valuable energy, create a pleasant living climate and keep out ambient noise. In addition, they should offer the greatest possible security and at the same time have an attractive design. And functionality and lasting value should also be guaranteed for decades.

    SOFTLINE 76, the new generation of VEKA class A profiles, meets all these requirements. The profile system easily accepts glazing up to 48 mm thick: In addition to modern triple glazing for contemporary insulation values, special functional glazing for enhanced sound and burglary protection can thus also be used without any problems. Even large glass surfaces can be realised with the slim and at the same time economical system.

    Technische specificatie
    • Unieke ref.french-door-tilt-and-turn-veka
    • ProductfamilieVEKA Softline 76 AD
    • ProductgroepWindows
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-11-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPVC
    • Secundair materiaalGlas
    Classificatie
    • Categorie BIMobjectDeuren - Draaideur