Publiceer je producten
VELUX Modular Skylights - Step Wall-mounted Longlight 5-25°
VELUX Modular Skylights - Step Wall-mounted Longlight 5-25°
VELUX Modular Skylights - Step Wall-mounted Longlight 5-25°

    VELUX Modular Skylights - Step Wall-mounted Longlight 5-25°

    Designed to provide daylight and fresh air through the roof, VELUX modular skylights help create healthy, comfortable and productive indoor spaces. The modular system can be configured to a range of different skylight solutions and offers several features for climate control, ventilation and shading. VELUX modular skylights are sash-frame constructed single skylights with a high-insulating glazing unit. All individual skylights are delivered as prefabricated modules with dedicated factory finished flashings to ensure watertightness in every solution. VELUX modular skylights are the result of several years of research and design by VELUX and Foster + Partners.‎

    The Step Wall-mounted Longlight solution enables great daylight design in buildings with large open atriums. The solution consists of mutiple rows of modular skylights connected as Step Wall-mounted Longlights 5-25° with a wall height of maximum 3 m above the modules.

    Product solutions cover: Modular skylight, rooflight, skylight, glass roof, glazing, & modularity.

    Technische specificatie
    • Unieke ref.step-wall-mounted-longlight-5-25
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-12-13
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlas
    • Ontworpen inDenemarken
    • Gefabriceerd inDenemarken
    Classificatie
    • Categorie BIMobjectRamen - Dakraam
    • IFC-classificatieWindow
    • UNSPSC-naamWindows
    • UNSPSC-code301716
    • CSI MasterFormat 2014 Code08 62 00
    • CSI MasterFormat 2014 TitelUnit Skylights

    Beschikbaarheid regio

    Europa Noord Amerika Azië