Publiceer je producten
Vertiv™ PowerBar Cast Resin IEC
Vertiv™ PowerBar Cast Resin IEC
    Vertiv

    Vertiv™ PowerBar Cast Resin IEC

    Vertiv PowerBar Cast Resin is a 1000 Volt, IP68 rated maintenance free busbar system for use in outdoor applications. The conductor is totally encapsulated in a fire retardant, self-extinguishing and homogenous polymer concrete. PowerBar Cast Resin ranges from 800A to 6300A and is available in multiple configurations including neutral, double neutral and earth.

    Technische specificatie
    • Unieke ref.vrt-bts-iec-crb-busbar
    • ProductfamilieVertiv Busbar System
    • ProductgroepVertiv Busbar System
    • TypeDigital Inventory (Products)
    • Publicatiedatum2025-08-19
    • Editienummer1
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieElektrisch circuit
    • ETIM-codeEC001522
    • ETIM-naamBusbar
    • Uniclass 2015-codePr_60_70_48_07
    • Uniclass 2015-beschrijvingBusbar trunking feed units
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitelElectrical
    • OmniClass-nummer23-35 31 33
    • OmniClass-titelElectrical Busbars

    Beschikbaarheid regio

    Europa Afrika