Publiceer je producten
Vertiv™ PowerBar Track IEC
Vertiv™ PowerBar Track IEC
Vertiv™ PowerBar Track IEC
    Vertiv

    Vertiv™ PowerBar Track IEC

    Introducing Vertiv's new IEC certified intelligent Vertiv™ Powerbar iMPB - now available with a current rating of up to 1250A. Ideal for dynamic data center environments, the modular Vertiv™ Powerbar iMPB system allows businesses to cost-effectively optimize and adapt power distribution infrastructure over time, maximizing availability with continuous power delivery to critical loads. User friendly tap-off boxes can be placed anywhere along the busway for easy integration into any data center layout.

    Specificatie
    • With capacities ranging from 160 to 1250A and rated for 100% continuous current, this modular busway system offers a variety of output capacity and connection configurations to match IT rack equipment requirements. The rigid aluminum busway track chassis is IP2X certified and IEC 61439-6 certified. The extendable segments of the open-face busway track are available in increments ranging from from 0.6 to 4 meters. Hot-swappable tap-off boxes provide flush-mounting of NEMA or flush-mounting of IEC standard receptacles for plug-and-play functionality. Having interrupt capacity ratings of 10 to 50 kiloamperes (kA), the tap-off boxes include mechanical and electrical interlocks with a ground-first, break-last feature that supports safe power requirement changes made on the fly without an electrician.

    Technische specificatie
    • Unieke ref.vrt-bts-iec-powerbar-track-busbar
    • ProductfamilieVertiv Busbar System
    • ProductgroepVertiv Busbar System
    • TypeDigital Inventory (Products)
    • Publicatiedatum2025-08-19
    • Editienummer1
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieElektrisch circuit
    • ETIM-codeEC001522
    • ETIM-naamBusbar
    • Uniclass 2015-codePr_60_70_48_07
    • Uniclass 2015-beschrijvingBusbar trunking feed units
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitelElectrical
    • OmniClass-nummer23-35 31 33
    • OmniClass-titelElectrical Busbars

    Beschikbaarheid regio

    Oceanië Azië