Publiceer je producten
ARRAY 1800 Design by Umut Yamac UL
ARRAY 1800 Design by Umut Yamac UL
ARRAY 1800 Design by Umut Yamac UL
    Vibia

    ARRAY 1800 Design by Umut Yamac UL

    The Array pendant lamp includes a series of technical filaments that are pulled taut between two rings through which the light rises creating a colour gradient. The cylindrical shape and intimate size make it perfect for small scale spaces.
    Specificatie
    • Visit the Vibia product page for complete technical information, available finishes and control options.
    Technische specificatie
    • Unieke ref.vibia-array-1800_ul-certificate
    • ProductfamilieLuminaries for Internal Lighting
    • ProductgroepPendants
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-06-04
    • Editienummer1
    Gerelateerd
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectVerlichting - Hangers
    • IFC-classificatieLight Fixture
    • ETIM-codeEC001743
    • ETIM-naamPendant luminaire
    • Uniclass 2015-codePr_70_70_48_62
    • Uniclass 2015-beschrijvingPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitelInterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures