Publiceer je producten
COSMOS 2511 Design by Lievore Altherr Molina
Vibia

COSMOS 2511 Design by Lievore Altherr Molina

COSMOS, designed by Lievore Altherr Molina, is a pendant collection composed of lacquered thermoplastic discs inspired by satellites orbiting the moon. With the incorporation of energy efficient LED technology, completely integrated in the interior of each piece, there is a perfect symbiosis between design and light source. Single pendant available in chocolate, green and light grey. Two sizes. Matte black lacquered canopy.
Specificatie
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Technische specificatie
  • Unieke ref.vibia-cosmos-2511
  • ProductfamilieLuminaries for Internal Lighting
  • ProductgroepPendants
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-06
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectVerlichting - Hangers
  • IFC-classificatieLight Fixture
  • ETIM-codeEC001743
  • ETIM-naamPendant luminaire
  • UNSPSC-naamInterior lighting fixtures and accessories
  • UNSPSC-code391115
  • Uniclass 2015-codePr_70_70_48_62
  • Uniclass 2015-beschrijvingPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring