Publiceer je producten
Flat 5935 pendant single M UL
Flat 5935 pendant single M UL
Flat 5935 pendant single M UL
Flat 5935 pendant single M UL
    Vibia

    Flat 5935 pendant single M UL

    Flat lamps are a creation from the designer Ichiro Iwasaki. The discs of light descend from the ceiling to form a pendant, where the planes of reflected light blend in with the architecture. All the models in the Flat collection incorporate LED lighting and are available in a range of neutral colour tones.
    Specificatie
    • Visit the Vibia product page for complete technical information, available finishes and control options.
    Technische specificatie
    • Unieke ref.vibia-flat-5935_ul-certificate
    • ProductfamilieLuminaries for Internal Lighting
    • ProductgroepFlat
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-05-31
    • Editienummer1
    • Breedte (inch)15.75
    • Diepte (inch)15.75
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalStaal
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    • Nettogewicht (lbs)11.02
    Classificatie
    • Categorie BIMobjectVerlichting - Hangers
    • IFC-classificatieLight Fixture
    • ETIM-codeEC001743
    • ETIM-naamPendant luminaire
    • UNSPSC-naamInterior lighting fixtures and accessories
    • UNSPSC-code391115
    • Uniclass 2015-codePr_70_70_48_62
    • Uniclass 2015-beschrijvingPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitelInterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring