Publiceer je producten
HALO LINEAR 2340 Design by Martin Azua
Vibia

HALO LINEAR 2340 Design by Martin Azua

4.8 van de 5 sterren4.8(6 reviews)
HALO, designed by Martín Azúa, is composed of myriad sticks, dressed in an opalized PMMA diffuser and appearing to float in air. Empowering the user with creative freedom, it can be suspended at any height, horizontally or on an incline. HALO can be used with a 0-10V dimming system to regulate the powerful ambient light output depending on the mood. This luminaire provides sufficient illumination for large spaces, becoming a decorative component that is both simple and striking. Circular version available as an individual pendant or as a cluster of two or three. Canopy is a matte white lacquer.
Specificatie
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Technische specificatie
  • Unieke ref.vibia-halo-2340
  • ProductfamilieLuminaries for Internal Lighting
  • ProductgroepPendants
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-06
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectVerlichting - Hangers
  • IFC-classificatieLight Fixture
  • ETIM-codeEC001743
  • ETIM-naamPendant luminaire
  • UNSPSC-naamInterior lighting fixtures and accessories
  • UNSPSC-code391115
  • Uniclass 2015-codePr_70_70_48_62
  • Uniclass 2015-beschrijvingPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring