Publiceer je producten
KONTORNO 6474 Design Sebastian Herkner
Vibia

KONTORNO 6474 Design Sebastian Herkner

The Kontur hanging lamp frames light within its streamlined black silhouette. Imbedded with LEDs, the frame appears to float from nearly invisible cables. Housing a handblown opaline glass diffuser or a rounded metal reflector, the pure volumes are balanced within the graphic geometric architecture. With the cylindrical diffuser, Kontur collection generates a warm, 360-degree glow as if from a fire. When combined with the reflector, it lends the look of raining light.
Specificatie
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Technische specificatie
  • Unieke ref.vibia-kontorno-6474-ul-certificate
  • ProductfamilieLuminaires for Internal Lighting
  • ProductgroepPendant
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-11-13
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalGlas
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectVerlichting - Hangers
  • IFC-classificatieLight Fixture
  • ETIM-codeEC001743
  • ETIM-naamPendant luminaire
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitelInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures