Publiceer je producten
BE_VMBSO_Membrane roofing_MASTERSYSTEMS-MASTERREFLECT_EPDM
BE_VMBSO_Membrane roofing_MASTERSYSTEMS-MASTERREFLECT_EPDM
BE_VMBSO_Membrane roofing_MASTERSYSTEMS-MASTERREFLECT_EPDM
BE_VMBSO_Membrane roofing_MASTERSYSTEMS-MASTERREFLECT_EPDM
BE_VMBSO_Membrane roofing_MASTERSYSTEMS-MASTERREFLECT_EPDM
BE_VMBSO_Membrane roofing_MASTERSYSTEMS-MASTERREFLECT_EPDM
BE_VMBSO_Membrane roofing_MASTERSYSTEMS-MASTERREFLECT_EPDM
BE_VMBSO_Membrane roofing_MASTERSYSTEMS-MASTERREFLECT_EPDM
BE_VMBSO_Membrane roofing_MASTERSYSTEMS-MASTERREFLECT_EPDM
BE_VMBSO_Membrane roofing_MASTERSYSTEMS-MASTERREFLECT_EPDM

    BE_VMBSO_Membrane roofing_MASTERSYSTEMS-MASTERREFLECT_EPDM

    Properties of the product:

    Membrane with fibre reinforcement on the underside. Available with pre-tape. Top-of-the-range.

    A white version is also available on request: Masterreflect.

    Overview:

    The polyester reinforcement on the underside of Mastersystems and Masterreflect ensures easy installation, both for new builds and renovations. Mastersystems is black-grey in colour, Masterreflect is the highly reflective white variant.

    Dimensions : 3.05mx15.25m et 1.52mx12.20m

    Seam joint made with Masterbond or Seam joint made with pre-tape

    Support and fixing:

    Brickwork, Cellular concrete, Wood and wood derivatives, Insulation (Backed PIR surfacé, Backed PUR, backed mineral wool) and old bitumen membranes

    Specificatie
    • Reference documents: ATG 2527

    Technische specificatie
    • Unieke ref.be_vmbso_membrane_roofing_mastersystems-masterreflect_epdm
    • ProductfamilieROOF INSULATION
    • ProductgroepEPDM Collection
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2024-07-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalRubber
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
    • IFC-classificatieRoof
    • Uniclass 2015-codePr_25_57_51_27
    • Uniclass 2015-beschrijvingEthylene propylene diene monomer (EPDM) geomembranes
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitelMembrane Roofing
    • OmniClass-nummer23-13 39 31
    • OmniClass-titelRoof Membranes

    Beschikbaarheid regio

    Europa
    België
    Luxemburg
    Nederland