Publiceer je producten
Sealing of Existing Expansion Joint
Volteco

Sealing of Existing Expansion Joint

BI FLEX is a combination of waterproof elements to treat joints and cracks. It consists of an ELASTOMERIC TERPOLYMER-based ELASTIC TAPE and a two-component EPOXY ADHESIVE.

Specificatie
  • Advantages

    • 100% waterproof with positive/negative hydrostatic pressure
    • Control over hydraulic water-tightness, which is visible and repairable
    • High elongation capacity and absorption of dilatation
    • Excellent adhesion on different substrates, such as concrete, mortar, stone, steel and galvanized steel
Technische specificatie
  • Unieke ref.Sealing-of-Existing-Expansion-Joint
  • ProductfamilieWaterproofing
  • ProductgroepJoint
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-12-21
  • Editienummer1
Gerelateerd
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
  • IFC-classificatieBouwelement
  • Uniclass 2015-codeSs_32_80
  • Uniclass 2015-beschrijvingWaterproofing and tanking systems
  • CSI MasterFormat 2014 Code07 01 10.81
  • CSI MasterFormat 2014 TitelWaterproofing Replacement
  • CSI UniFormat II-codeA20
  • CSI UniFormat II-titelBASEMENT CONSTRUCTION