Publiceer je producten
Waterproofing existing underground spaces with Amphibia self repearing membrane
Volteco

Waterproofing existing underground spaces with Amphibia self repearing membrane

Waterproofing of existing underground structures (internal tanking)

Internal tanking of underground structures with waterproofing membrane, reactive to contact with water, self-repairing, self-sealing and self-fastening for horizontal surfaces and elastic waterproofing coating with CORE CURING TECHNOLOGY for concrete vertical surfaces subject to negative and positive hydrostatic pressure.

Amphibia 3000 Grip advantages:

  • Cold application with easy visual inspection of correct installation
  • Self-sealing overlappings
  • Absolute impermeability with no side seepage of water
  • Immediate mechanical protection, self-repairing also on accidental holes
  • High resistance to hydraulic load
  • High flexibility and capacity to bridge cracks
  • Total adhesion to the reinforced concrete structure
  • Easy passage of connecting reinforcements with self-sealing holes
  • Resistance to aggressive natural agents contained in the ground
  • Also usable in the presence of salt water

Plastivo 180 CCT advantages:

  • Quick curing that permits short application times between first and second layer and tiles application, even in the presence of low temperatures (within 48 hours)
  • Effective curing on set surfaces, even partially wet
  • Reduced risks caused by after application with rain, fog, other
  • Suitable for contact with drinking water
  • Anticarbonation protection with ”barrier” function
  • Elastic up to -5°C
  • Adheres to different types of surfaces (concrete, brickwork, brick, gypsum board, plastic, metal, ceramic, polystyrene, wood, other)
  • Low environmental impact thanks to reduced CO₂ emissions, very low Volatile Organic Compound emissions (VOC), components obtained from recycling processes
Technische specificatie
  • Unieke ref.Waterproofing-application-on-existing-underground-spaces
  • ProductfamilieWaterproofing
  • ProductgroepWaterproofing membrane
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-02-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalElastomer
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
  • IFC-classificatieBouwelement
  • Uniclass 2015-codeSs_32_80
  • Uniclass 2015-beschrijvingWaterproofing and tanking systems
  • CSI MasterFormat 2014 Code07 10 00
  • CSI MasterFormat 2014 TitelDampproofing and Waterproofing
  • CSI UniFormat II-codeA20
  • CSI UniFormat II-titelBASEMENT CONSTRUCTION