Publiceer je producten
Dehumidification System
Volteco

Dehumidification System

CALIBRO PLUS EVAPORATION is a dehumidifying system formulated to restore plaster on damp walls, both indoors and outdoors. It is comprised of two restoring, dehumidifying components, CALIBRO RINZAFFO and CALIBRO P.E. INTONACO, to be used one after the other. With TRIPLEZERO, a creamy emulsion, ready to use, super hydrophobic, non-toxic. To obtain a chemical barrier, creating a ”shield” that is extremely resistant to rising damp in the wall. TRIPLEZERO is suitable for use indoors and outdoors.

Specificatie
  • Advantages

    • Suitable to coat all types of walls
    • It guarantees long-lasting sound and stable restoration
    • It inhibits the development of any form of condensation
    • Also machine-applicable
    • Ready to use and easy application for injection
    • Effective and long-lasting water resistant protection
    • Odorless and solvent-free
Technische specificatie
  • Unieke ref.dehumidification-system
  • ProductfamilieWaterproofing
  • ProductgroepDehumidification System
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-12-21
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPleister
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectMuren - Wandafwerkingen
  • IFC-classificatieWall
  • Uniclass 2015-codePr_35_31_64
  • Uniclass 2015-beschrijvingPlasters and renders
  • CSI MasterFormat 2014 Code07 11 00
  • CSI MasterFormat 2014 TitelDampproofing
  • CSI UniFormat II-codeC3010
  • CSI UniFormat II-titelWall Finishes