Publiceer je producten
Non-Freeze Wall Hydrant with Chrome Face, Integral Vacuum Breaker - HY-420
Watts

Non-Freeze Wall Hydrant with Chrome Face, Integral Vacuum Breaker - HY-420

Watts Drainage HY-420 non-freeze key operated wall hydrant with chrome plated face, integral vacuum breaker, 3/4 in.(19mm) hose connection, 3/4 in.19mm) female x 1 in.(25mm) male pipe connection, all bronze head, seat casting and internal working parts, bronze wall casing, and loose key. Complies with ASSE 1019-2004, UPC/IAMPO Listed. Max. operating pressure 125 psi.
Specificatie
  • Keywords: tankless, water, heater, valve, set, lead, free, cotter, pin, float, valve
Technische specificatie
  • Unieke ref.HY-420
  • ProductfamilieDrainage Products
  • ProductgroepFixtures for Liquids
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2013-07-10
  • Editienummer1
Gerelateerd
  • HoofdmateriaalBronze
  • Secundair materiaalChroom
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieObject
  • UNSPSC-naamHydrants
  • UNSPSC-code40141726
  • Uniclass 2015-codeAc_10_40_63
  • Uniclass 2015-beschrijvingPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitelWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass-nummer23-27 43 00
  • OmniClass-titelPipe Fittings
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings