Publiceer je producten
wedi Suspended Shower Seat US

wedi Suspended Shower Seat US

wedi prefabricated shower seats and benches install much quicker and easier than metal tray or concrete seats. Plus, they bond well to thinset mortar and are 100 % waterproof due to the CFC-free extruded polystyrene closed cell foam core and will not cause efflorescence or discolorations or waterproofing issues as frequently observed with products including those requiring mortar fills. Create the perfect waterproof seating solution for your shower. wedi Prefabricated Suspended Corner Seats do not require additional blocking installed in the framing. Their mounting brackets are fastened into existing wall studs.

Specificatie
  • ApplicationShowers or wet rooms, areas with private and commercial use indoors, with direct contact with process and cleaning water
    FormShower seat
    Integral Accessoriesn/a
    Materials BodyA waterproof extruded polystyrene rigid foam core with a special, resistant and glass fibre reinforced cement coating
    Operating Temperature Range-58 / +175° F
    Thermal Conductivity0.23 Bbtu in/hr F
Technische specificatie
  • Unieke ref.wedi-suspended-shower-seat-us
  • ProductfamilieWedi US
  • ProductgroepShower Products
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-04-17
  • Editienummer1
Classificatie
  • Categorie BIMobjectBouwmaterialen - Gips- en vezelplaten