Publiceer je producten
Folding Walls
Winab

Folding Walls

FOLDING WALLS - WHEN YOU NEED AN EXTRA ROOM QUICKLY

With a smart and flexible folding wall, the oversized assembly hall, training room or conference room is transformed into smaller units adapted for the purpose. Make the most of every precious square metre with a folding wall solution from Winab.

Folding walls give you the space you need now

The folding wall is the optimal choice for local users with high demands on flexibility. In environments where the need for space often varies, the folding wall is a quick and efficient solution. The examples are numerous.

  • In office environments, the open landscape, the dining room or the conference room can be transformed instantly into delimited group rooms or temporary work rooms for individual employees.
  • School classrooms and lecture halls can be transformed in the same way into quiet, efficient spaces for group work or individual studies. With a glass folding wall, the teacher can work with parallel groups but maintain an overview of all rooms.
  • Folding walls are also an excellent choice in restaurants and smaller conference facilities where available spaces are easily adapted to the party expected for the day. Room presence, sound environment and well-being are improved with the right size of room.

More than just a wall

With creative ideas, the flat surface of a closed wall can also give the room colour and character. The wall panels can also be used as whiteboard, projector wall or as temporary bulletin board.

To increase the openness of the floor plan, wall sections can also be given doors and window openings positioned to suit the floor plan of the room.

Specificatie
  • The folding wall is made up of aluminium profiles, surface-covered panels, intermediate insulation and sound-absorbing materials. Sealing strips between each section and against ceilings and floors. Wicket door can be placed in the end section or in the middle of a two-part folding wall. Connection to the existing wall is done with an adjustable frame profile in white lacquered aluminium.

    Specifications

    Thickness80 mm (applies to all folding walls)
    Weight/m²26-42 kg depending on sound reduction requirements (incl. rails and mounting accessories)
    Section widthMinimum 400 mm / Maximum 1000 mm
    HeightMaximum 6000 mm
    Colour/surface treatmentAccording to request
    Sound reductionRw 41-52 dB
Technische specificatie
  • Unieke ref.folding-walls
  • ProductfamilieFolding walls
  • ProductgroepFolding walls
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2023-02-24
  • Editienummer1
Gerelateerd
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectMuren - Folding & Moving Walls
  • IFC-classificatieCurtain Wall