Publiceer je producten
Prestige Insight Consoles
Prestige Insight Consoles
Prestige Insight Consoles
    Winsted

    Prestige Insight Consoles

    4.6 van de 5 sterren4.6(9 reviews)
    Insight Consoles feature a high-density profile designed for a high performance world. Insight's overall depth of 32" saves valuable space and maximizes control room functionality. Our engineers reduced the overall depth of the chase and work surface on the popular Sight-Line console to create a compact solution with an efficient footprint that meets ergonomic standards, and provides ample desktop workspace. If you are challenged for space, but want a fully functional console packed with features, then Insight is the answer.

    The model numbers and images shown above are just a few examples of what is possible. No matter how large or small, Winsted can design the perfect console solution for your application. Customized console designs and Revit files are available as needed. Please contact Winsted for more information.
    Technische specificatie
    • Unieke ref.winsted_insight
    • ProductfamilieDesk System
    • ProductgroepPrestige Insight Consoles
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2011-12-12
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectMeubilair - Bureaus
    • IFC-classificatieFurniture
    • UNSPSC-naamOffice Equipment and Accessories and Supplies
    • UNSPSC-code44
    • Uniclass 2015-codePr_40_30_25_04
    • Uniclass 2015-beschrijvingAudio visual furniture
    • CSI MasterFormat 2014 Code12 56 52
    • CSI MasterFormat 2014 TitelAudio-Visual Furniture
    • OmniClass-nummer23-21 11 00
    • OmniClass-titelCommercial Furniture
    • CSI UniFormat II-codeE20
    • CSI UniFormat II-titelFURNISHINGS