Publiceer je producten
Pro Series II Vertical Racks
Winsted

Pro Series II Vertical Racks

Economical UL-approved Pro Series II Vertical Racks deliver the features and functions integrators demand - and include a 10-year warranty. Vertical Racks are available in multiple styles and formats to meet your rack mount equipment needs. Flexible delivery options, thermal management, and optional accessories customize racks to your needs. Winsted's most economical fully welded vertical rack system. These black racks are shipped setup and ready for your electronics.
Pro Series II Features:
  • Fully adjustable rack rails
  • Heavy-duty welded frames
  • Independent lift-off side panels
  • Black spattered finish
  • Open top & bottom with 19" EIA mounting
  • Custom vented side panels
  • Large corner uprights for cable management
  • NEMA Conduit knock-outs top and bottom
  • Optional adjustable leg levelers
  • Tapped rack rails front and rear

Pro Series II Vertical Rack Cabinets. The strongest and most durable rack in the industry comes in nine sizes. Welded construction with black textured paint to help prevent marring. Larger upright frames for combining racks even after the electronics are mounted.
Technische specificatie
  • Unieke ref.winsted_pro-ser-ii
  • ProductfamilieSystems Furniture
  • ProductgroepPro Series II Vertical Racks
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2011-12-12
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMeubilair - Bureaus
  • IFC-classificatieFurniture
  • UNSPSC-naamOffice Equipment and Accessories and Supplies
  • UNSPSC-code44
  • Uniclass 2015-codePr_40_30_25_04
  • Uniclass 2015-beschrijvingAudio visual furniture
  • CSI MasterFormat 2014 Code12 56 52
  • CSI MasterFormat 2014 TitelAudio-Visual Furniture
  • OmniClass-nummer23-21 11 00
  • OmniClass-titelCommercial Furniture
  • CSI UniFormat II-codeE20
  • CSI UniFormat II-titelFURNISHINGS