Publiceer je producten
Prestige Sight-Line Consoles - Single Operator
Winsted

Prestige Sight-Line Consoles - Single Operator

3.3 van de 5 sterren3.3(6 reviews)
Sight-Line Consoles are ergonomic, modular, and adaptable, giving users flexibility in any control room environment. Sight-Line consoles feature the Versa-Trak monitor support system which offers the ultimate in adjustability. Monitor viewing angles and sight lines are easily optimized based on personal needs. Sight-Line is a beautiful console with a feature-set second to none. For additional information and configurations please visit Prestige Sight-Line Consoles

The model numbers and images shown above are just a few examples of what is possible. No matter how large or small, Winsted can design the perfect console solution for your application. Customized console designs and Revit files are available as needed. Please contact Winsted for more information.
Specificatie
  • Consoles, Consoles, Consoles

Technische specificatie
  • Unieke ref.winsted_sightline
  • ProductfamilieDesk System
  • ProductgroepPrestige Sight-Line Consoles
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-01-31
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMeubilair - Bureaus
  • IFC-classificatieFurniture
  • UNSPSC-naamOffice Equipment and Accessories and Supplies
  • UNSPSC-code44
  • Uniclass 2015-codePr_40_30_25_04
  • Uniclass 2015-beschrijvingAudio visual furniture
  • CSI MasterFormat 2014 Code12 56 52
  • CSI MasterFormat 2014 TitelAudio-Visual Furniture
  • OmniClass-nummer23-21 11 00
  • OmniClass-titelCommercial Furniture
  • CSI UniFormat II-codeE20
  • CSI UniFormat II-titelFURNISHINGS