Publiceer je producten
Prestige Slat-Wall Console - Corner
Winsted

Prestige Slat-Wall Console - Corner

4.7 van de 5 sterren4.7(6 reviews)
Our Slat-Wall console is built on the same foundation as our award winning Sight-Line console. The same world-class feature set is incorporated with slat-wall to provide added versatility and an element of privacy. The slat-wall is 15” tall and constructed of high quality extruded 6105-T5 aluminum. The black anodized finish is attractive and smooth to the touch. A variety of monitor mounts and accessories are available to mount on the slat-wall.

The model numbers and images shown above are just a few examples of what is possible. No matter how large or small, Winsted can design the perfect console solution for your application. Customized console designs and Revit files are available as needed. Please contact Winsted for more information.
Technische specificatie
  • Unieke ref.winsted_slat-wall_corner
  • ProductfamilieDesk System
  • ProductgroepSlatwall Consoles
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-01-31
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMeubilair - Bureaus
  • IFC-classificatieFurniture
  • UNSPSC-naamOffice Equipment and Accessories and Supplies
  • UNSPSC-code44
  • Uniclass 2015-codePr_40_30_25_04
  • Uniclass 2015-beschrijvingAudio visual furniture
  • CSI MasterFormat 2014 Code12 56 52
  • CSI MasterFormat 2014 TitelAudio-Visual Furniture
  • OmniClass-nummer23-21 11 00
  • OmniClass-titelCommercial Furniture
  • CSI UniFormat II-codeE20
  • CSI UniFormat II-titelFURNISHINGS