Publiceer je producten
Model FTD - Fire Test and Drain Valve
Zurn
Gearchiveerd

Model FTD - Fire Test and Drain Valve

4.8 van de 5 sterren4.8(5 reviews)

Zurn Model FTD Fire Test and Drain valves provide for required water flow testing and draining of a sprinkler system with one valve. In the test position this valve simulates flow of a single sprinkler with a 5.6 K-Factor orifice. The drain position allows unrestricted flow for rapid draining of the system. Clear sight glass plugs facilitates visual inspection of water flow through the valve.

Model FTD, FTD-K56

Technische specificatie
  • Unieke ref.zurn-FTD
  • ProductfamilieFire Protection
  • ProductgroepFire Sprinkler System
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-10-02
  • Editienummer1
Gerelateerd
  • HoofdmateriaalBronze
  • Secundair materiaalMessing
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectBrandwerende producten - Sproeisystemen
  • IFC-classificatieKlep
  • ETIM-codeEG000056
  • ETIM-naamFire protection systems
  • UNSPSC-naamFire protection
  • UNSPSC-code4619
  • Uniclass 2015-codePr_65_54_30
  • Uniclass 2015-beschrijvingFire fighting valves and devices
  • CSI MasterFormat 2014 Code10 44 00
  • CSI MasterFormat 2014 TitelFire Protection Specialties
  • OmniClass-nummer23-27 31 00
  • OmniClass-titelValves
  • CSI UniFormat II-codeD40
  • CSI UniFormat II-titelFIRE PROTECTION