36107CHN AXOR Citterio E 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and escutcheons
36107CHN AXOR Citterio E 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and escutcheons
    AXOR

    36107CHN AXOR Citterio E 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and escutcheons

    AXOR Citterio E 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and escutcheons
    Spesifikasjon
    • Surfaces: - 36107677 Matt Black - 36107007 Chrome - 36107347 Brushed Black Chrome - 36107997 Polished Gold Optic Specification: • projection: 220 mm • spray type: laminar spray • maximum flow rate at 3 bar: 5 l/min • ceramic valves hot/ cold 180° • suitable for continuous flow water heaters • non-closing waste set • connection type: basic set • connection dimension: DN15
    Tekniske spesifikasjoner
    • Unik ref.36107CHN
    • ProduktfamilieAXOR Citterio E
    • ProduktgruppeBasin mixers
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-09-28
    • Utgavenummer1
    • Høyde (mm)78
    • Bredde (mm)268
    • Dybde (mm)232
    Relatert
    • Designet iTyskland
    • Produsert iTyskland
    • Nettovekt (kg)1.8
    Klassifisering
    • BIMobject kategoriSanitær - Kraner / Armaturer / messingprodukter
    • IFC-klassifiseringVentil
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815
    • Uniclass 2015 kodePr_40_20_76
    • Uniclass 2015 beskrivelseSanitary accessories
    • CSI MasterFormat 2014 kode22 41 39
    • CSI MasterFormat 2014 tittelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-tittelFaucets
    • CSI UniFormat II kodeD2010
    • CSI UniFormat II tittelPlumbing Fixtures

    Tilgjengelighet etter region

    Asia