TimberTech® Cladding, Open-Joint
TimberTech® Cladding, Open-Joint
TimberTech® Cladding, Open-Joint

    TimberTech® Cladding, Open-Joint

    TimberTech Cladding delivers the full aesthetic experience of wood without the laborious, costly, and constant upkeep required with traditional lumber. Our one-of-a-kind advanced PVC boards were designed to achieve a realistic wood look that lasts — so much so, we back them up with a residential 50-year Fade & Stain Limited Warranty.

    Spesifikasjon
    • FEATURES AND BENEFITS

      • Premium, low-maintenance alternative to traditional and exotic wood
      • No painting or sealing needed for protection
      • Resistant to mold, mildew and moisture damage
      • Stain, scratch & insect resistant
      • Will not split, splinter, rot, or crack
      • Can be installed with Cortex® to nearly eliminate the appearance of fasteners
      • Made in the USA

      BEST PRACTICES

      • Must be installed over a weather-resistant wall
      • Paint the furring strips a dark color to minimize their view
      • Fasten 16” on center over 2x4 pressure treated furring strips with approved fastener options
      • Install butt joints tight

      Keywords: polymer cladding, capped polymer siding, low-maintenance siding, low-maintenance cladding, wood alternative siding, engineered siding, composite siding, PVC siding, durable exterior siding, open joint siding, tongue and groove cladding

    Tekniske spesifikasjoner
    • Unik ref.Azek-Open-Joint-Cladding
    • ProduktfamilieCladding
    • ProduktgruppeOpen-Joint Cladding
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2021-09-20
    • Utgavenummer1
    Relatert
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriVegger - Kledning