Corelite Perceive
Corelite Perceive
Corelite Perceive
Corelite Perceive
Corelite Perceive
Corelite Perceive
Corelite Perceive

    Corelite Perceive

    The Perceive Specification series blends subtle styling with a proprietary optical system to create visual interest and provide comfortable illumination. Offered with several unique optical patterns, Perceive creates the illusion of depth and adds dimensionality to any space. The Perceive series is the ideal choice for commercial interiors delivering comprehensive design flexibility, durability, and controllability.
    Spesifikasjon
      • Patented design with Perceive™ Technology based on cognitive science
      • Unique optical patterns add dimensionality and visual interest
      • Low-glare solutions available – UGR less than 16
      • Efficacy up to 137 lumens per watt
      • 80CRI and 90CRI options in 3000K, 3500K, 4000K, 5000K CCT
      • Bottom surface can be wiped down for easy cleaning and maintenance
      • Options for service from below with PD Series
      • Flexible – recessed, drywall, and surface mount
      • Integrated control available - WaveLinx, WaveLinx Lite, DLVP
    Tekniske spesifikasjoner
    • Unik ref.cooperlighting-corelite-perceive
    • ProduktfamilieLighting
    • ProduktgruppeCorelite Perceive
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2024-01-30
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriBelysning - belysning
    • OmniClass-nummer23-35 47 11
    • OmniClass-tittelLighting Fixtures