794165 TEMPOMIX 3 time flow mixer
DELABIE

794165 TEMPOMIX 3 time flow mixer

Wall-mounted single control time flow basin mixer: Soft-touch operation. Temperature control and operation via the push-button. Time flow pre-set at ~7 seconds. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 - 6 lpm. Tamperproof, scale-resistant flow straightener. Chrome-plated solid brass body L. 190mm. For cross wall installation. PEX flexibles F3/8" with stopcocks, filters and non-return valves. Adjustable maximum temperature limiter. Suitable for people with reduced mobility. 30-year warranty.
Tekniske spesifikasjoner
  • Unik ref.794165
  • ProduktfamilieSanitary
  • ProduktgruppeBasin mixer
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-11-07
  • Utgavenummer1
Relatert
  • HovedmaterialeMetall
  • Designet iFrankrike
  • Produsert iFrankrike
Klassifisering
  • BIMobject kategoriSanitær - Kraner / Armaturer / messingprodukter
  • IFC-klassifiseringSanitærterminal
  • UNSPSC-navnSanitary ware
  • UNSPSC-kode301815
  • Uniclass 2015 kodePr_40_20
  • Uniclass 2015 beskrivelseSanitary fittings and accessories
  • OmniClass-nummer23-31 11 00
  • OmniClass-tittelFaucets

Tilgjengelighet etter region

Asia Europa Afrika Sør Amerika Oceania Nord Amerika