EAE Lighting - COZAR
EAE Lighting - COZAR
EAE Lighting - COZAR
EAE Lighting - COZAR
    EAE Group

    EAE Lighting - COZAR

    COZAR has a minimal look with its co-extrusion body which is entirely made of PC material. Thanks to its design without connection details , it has high IP degree protection class and offers variable lumen output and lenght options. COZAR is an economic and optimal lighting solution for places which need etanj luminaire.
    Spesifikasjon
    • Housing: Plastic Extrusion Body and Plastic Finishing

      Diffuser: PC Diffuser

      Optic Angles: -

      IP Grade: IP65

      IK Impact Resistance Class: IK09

      Input Voltage: 220-240V AC 50/60 Hz

      Power: 19 W / 23 W / 29 W / 40 W / 55 W / 75 W

      Light Source: Mid Power LED

      Color Temperature: 3000K / 4000K / 5700K / 6500K

      CRI: >80

      Operating Temperature Range: -20 °C / +40 °C

      Housing Colors: RAL 7021

      Installation: Surface mounted / Pendant

    Tekniske spesifikasjoner
    • Unik ref.cozar
    • ProduktfamilieEAE Lighting
    • ProduktgruppeLinear Etanj
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2021-09-02
    • Utgavenummer1
    Relatert
    • HovedmaterialePlastikk
    • Designet iTyrkia
    • Produsert iTyrkia
    Klassifisering
    • BIMobject kategoriBelysning - Surface Mounted
    • IFC-klassifiseringlysarmaturen
    • UNSPSC-navnInterior lighting fixtures and accessories
    • UNSPSC-kode391115
    • Uniclass 2015 kodeEF_70_80
    • Uniclass 2015 beskrivelseLighting
    • CSI MasterFormat 2014 kode26 51 00
    • CSI MasterFormat 2014 tittelInterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-tittelLighting Fixtures
    • CSI UniFormat II kodeD5020
    • CSI UniFormat II tittelLighting & Branch Wiring

    Tilgjengelighet etter region

    Asia Europa Sør Amerika Oceania Nord Amerika Afrika