Galvanized Pipe 30 gpm Shower, 2.4 gpm Eyewash/Facewash Combination Emergency Safety Shower

Galvanized Pipe 30 gpm Shower, 2.4 gpm Eyewash/Facewash Combination Emergency Safety Shower

Encon's premier emergency response solution, the Model #01050230 Combination Emergency Shower and Eyewash Station. This advanced station is meticulously designed to provide users with unparalleled safety, featuring both full-body penetration and localized orbital area coverage in one cohesive unit. Encon's commitment to excellence is reflected in the incorporation of self-regulating, fully dispersed flow patterns from the eyewash, facewash, and shower heads.

Key Features:

Adaptable Flow Patterns: Encon's innovative design ensures self-regulating, fully dispersed flow patterns from the eyewash, facewash, and shower heads, guaranteeing optimal coverage in emergency situations.

Safety-Focused Design: Encon's unique design is engineered to prioritize user safety, delivering a non-injurious flow of fluids that covers both body and facial regions. This design utilizes varying hydraulic pressures from the water supply source, ensuring effectiveness and user comfort.

Specifications:

Pipe: Schedule 80 - Galvanized for robust construction and durability.

Eyewash: Fountain-type design with 2.4 gpm flow, equipped with Acetal Heads & BCP Wye for comprehensive eye coverage.

Shower Head: ABS Plastic shower head with a high-flow rate of 30 gpm, providing a hydrodynamic shower experience for optimal effectiveness.

Special Features: A stainless steel bowl adds a touch of durability and sophistication to the station, enhancing its overall resilience.

Certifications and Compliance:

ANSI Z358.1 Compliance: Encon's Model #01050230 is certified to meet the ANSI Z358.1 Standard for Emergency Shower & Eyewash Station, ensuring adherence to industry standards.

Spesifikasjon
  • Encon's combination shower/eyewash without bowl features:

    Schedule 80 hot dip galvanized steel piping; 1/2""CP bronze EFW valve;1"" CP bronze shower stay open valve with CP ball; SS valve stem; ss push plate actuation graphic; SS pull rod assembly with actuation graphic.

    Shower HeadHigh visibility ABS plastic; self-adjusting 30 gpm (113.6 lpm)*; delivers minimum of 20"" (50.8 cm) diameter, dispersed pattern for target area of 60"" (152.4 cm) above standing level; 20 gpm option also available.Eyewash Fountain Choices

    • ABS plastic heads, wye and float off covers secured with SS bead chans; self adjusting regulator to flow at 3.2 gpm (12.1 lpm).*
    • Acetal heads with hinged covers, BCP wye; self-adjusting regulation to flow at 2.4 gpm (9.1 lpm)*.

    Facewash Fountain Choices

    • ABS plastic heads, wye and float off covers secured with SS bead chans; self adjusting regulator to flow at 8.0 gpm (30.3 lpm).
    • ABS plastic heads and float off covers secured with SS bead chains, BCP wye; self-adjusting regulator to flow at 8.0 gpm (30.3 lpm)*.

    Supply - 1-1/4"" NPT connectionWaste - 1-1/4"" NPT connectionShip Weight - 41 lbs (18.6 kg) With Add-on Accessories, weight will vary.

    * Varying hydraulic conditions of 30 to 70 psi (206.8 to 482.6 kPa)

Tekniske spesifikasjoner
  • Unik ref.Galvanized_pipe_30_gpm_shower_2_4_gpm_eyewash
  • ProduktfamilieShowers & Eyewash
  • ProduktgruppeCombination Showers
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2022-10-19
  • Utgavenummer1
  • Høyde (mm)2432
  • Bredde (mm)609.6
Relatert
  • Hovedmaterialegalvanisert stål
  • Sekundært materialeBronze
  • Designet iUSA
  • Produsert iUSA
  • Nettovekt (kg)27.21
Klassifisering
  • BIMobject kategoriSanitær - sanitær
  • IFC-klassifiseringSanitærterminal
  • ETIM-kodeEC011317
  • ETIM-navnWash fountain
  • Uniclass 2015 kodeSs_40_15_75_96
  • Uniclass 2015 beskrivelseWash fountain systems
  • CSI MasterFormat 2014 kode22 45 26
  • CSI MasterFormat 2014 tittelEye/Face Wash Equipment
  • OmniClass-nummer23-29 37 13 15
  • OmniClass-tittelCombination Emergency Eye Wash Stations

Tilgjengelighet etter region

Nord Amerika
USA