VENICE Cobalt blue pendant lamp

VENICE Cobalt blue pendant lamp

VENICE is a pendant light designed by Adolfo Abejón, modern, adaptable and minimalist. Creating comfortable spaces through craftsmanship and a good choice of materials is the objective of this collection. Its lampshade is made of cobalt blue ceramic and has been handcrafted in a workshop in Barcelona and, thanks to its design, it fits ideally in the lamp holder. You can assemble it! VENICE will not go unnoticed, it is a perfect alternative for interior lighting. You can also find it in black, white, pink and striped finishes.
Spesifikasjon
  • Reference: 64259

    Catalogue: Iluminación

    EAN: 8421776315167

    Tariff Item: 9405114090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Serie: 6437

    Body material: Steel+Ceramic

    Screen material: Ceramic

    Body finish: Shiny Black

    Screen finish: Blue

    Blade finish: Blue

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 2230

    Length: 160

    Depth: 160

    Total diameter: 198

    Canopy diameter: 100

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.014532

    Gross weight of box Ind. Trawl: 1.25

    Net weight consolidated item: 1.115

Tekniske spesifikasjoner
  • Unik ref.64259_-_VENICE-Cobalt-blue-pendant-lamp
  • ProduktfamilieINDOOR
  • ProduktgruppeSUSPENSION
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-10-08
  • Utgavenummer1
Relatert
  • HovedmaterialeStål
  • Sekundært materialekeramikk
  • Nettovekt (kg)1.115
Klassifisering
  • BIMobject kategoriBelysning - Takmontert