Prefabricated reinforced beam 120

Prefabricated reinforced beam 120

Lightweight aggregate concrete beams used above openings, in walls made of masonry. Mounted, with the arrow facing up.
Spesifikasjon
  • Compressive strength 5 MPa
    Width: 120 mm
    Length: 1195 - 4195 mm
    Height: 190 mm
    Weight: 23 kg/m
    For information about blueprints and capacities see Download, a file called : Prefabricerade balkar-ritningar och kapaciteter.pdf

Tekniske spesifikasjoner
  • Unik ref.Murbalk_120
  • ProduktfamilieBlocks and Bricks
  • ProduktgruppeNon-insulated prefabricated reinforced beam
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-12-04
  • Utgavenummer1
  • Høyde (mm)190
  • Dybde (mm)120
Relatert
  • HovedmaterialeExpanded clay
  • Sekundært materialeCement
  • Designet iSverige
  • Produsert iSverige
Klassifisering
  • BIMobject kategoriBygg - Bjelker
  • IFC-klassifiseringBeam / bjelke
  • UNSPSC-navnBeams
  • UNSPSC-kode301017
  • Uniclass 2015 kodeEF_20_20
  • Uniclass 2015 beskrivelseBeams
  • CSI MasterFormat 2014 kode03 52 16.16
  • CSI MasterFormat 2014 tittelLightweight Aggregate Insulating Concrete
  • OmniClass-nummer23-13 35 19 17
  • OmniClass-tittelPrecast Concrete Beams
  • CSI UniFormat II kodeB2010
  • CSI UniFormat II tittelExterior Walls