Antefocus - Suspended central fireplace
Antefocus - Suspended central fireplace

    Antefocus - Suspended central fireplace

    During the harsh winter of 1967, Dominique Imbert forged his first fireplace in the ruin he was restoring stone by stone, using pieces of metal gathered here and there: the Antéfocus was born. As its name suggests, it precedes the beginning of the Focus collection.

    Spesifikasjon
      • Wood‑burning fireplace
      • Raw waxed steel finish with visible welds
      • Central or wall‑mounted
      • Weight of the flue :27kg / m
    Tekniske spesifikasjoner
    • Unik ref.antefocus-suspended-designer-fireplace
    • ProduktfamilieWall-mounted designer fireplace
    • ProduktgruppeSuspended
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-06-17
    • Utgavenummer1
    • Høyde (mm)780
    • Bredde (mm)1900
    • Dybde (mm)700
    Relatert
    • HovedmaterialeStål
    • Designet iFrankrike
    • Produsert iFrankrike
    • Nettovekt (kg)125
    Klassifisering
    • BIMobject kategoriVVS - Ildsteder
    • IFC-klassifiseringmøblerings del
    • Uniclass 2015 kodePr_70_60_82_30
    • Uniclass 2015 beskrivelseFireplace hearths
    • CSI MasterFormat 2014 kode10 30 00
    • CSI MasterFormat 2014 tittelFireplaces and Stoves
    • OmniClass-nummer23-19 17 00
    • OmniClass-tittelFireplaces

    Tilgjengelighet etter region

    Asia Nord Amerika Afrika Sør Amerika Oceania