FUJITSU VRF AJY378-396GALBH
GENERAL

FUJITSU VRF AJY378-396GALBH

  • System Outline
  • High Operating Energy Efficiency
  • Energy saving technology that boosted operation efficiency
  • Ideal heat exchanger path control
  • Sophisticated operation control
  • Flexible piping connection
  • Flexible installation of RB unit 


Spesifikasjon
  • The RFA file includes 2 models below.

    Model Name / Horsepower / Cooling Capacity / Max Heating Capacity

    AJY378GALBH / 42HP / 118.0kW / 131.5kW
    AJY396GALBH / 44HP / 123.5kW / 137.5kW

    Multiple types of RFA(s) are included with Revit type catalog in ZIP file format.

    Please download the ZIP file together with RFA and use reload command in Revit to import the other product types.

Tekniske spesifikasjoner
  • Unik ref.VRF_AJY378-396GALBH
  • ProduktfamilieVRF Air Conditioner
  • ProduktgruppeOutdoor Unit
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-07-13
  • Utgavenummer1
  • Høyde (mm)1690
  • Bredde (mm)3410
  • Dybde (mm)765
Relatert
  • HovedmaterialeStål
  • Designet iJapan
  • Nettovekt (kg)834
Klassifisering
  • BIMobject kategoriVVS - Klimaanlegg
  • CSI MasterFormat 2014 kode23 00 00
  • CSI MasterFormat 2014 tittelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-tittelAir Conditioning Equipment
  • CSI UniFormat II kodeD30
  • CSI UniFormat II tittelHVAC

Tilgjengelighet etter region

Europa