Seamless Bar Seater Concave 30

Seamless Bar Seater Concave 30

Seamless Bar Seater is seating for our Seamless Table. Its modular system fits perfectly around the Seamless Table and enables it to mix standing and sitting. The modular seating with the table can be mounted to the trunk of the Leaf Lamp Metal Tree that creates a soothing place in a busy space. A complete and flexible environment that includes charging stations, cozy lighting and acoustic features with sound-absorbing qualities from the Leaf Lamp Metal Tree.

Spesifikasjon
  • Any color of your own choice can be made, either pick one of ours standard colors or a custom order. Please contact our sales team to find out more.

Tekniske spesifikasjoner
  • Unik ref.BA00093
  • ProduktfamilieSeamless Series
  • ProduktgruppeSeamless Bar Seater
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-11-12
  • Utgavenummer1
  • Høyde (mm)757
  • Bredde (mm)1939
  • Dybde (mm)375
Relatert
  • Hovedmaterialetre
  • Sekundært materialeStål
  • Designet iSverige
  • Produsert iSverige
Klassifisering
  • BIMobject kategoriMøbler - Stoler, Krakker og Benker
  • IFC-klassifiseringMøbler
  • Uniclass 2015 kodeEF_40_30
  • Uniclass 2015 beskrivelseFurnishings
  • CSI MasterFormat 2014 kode12 00 00
  • CSI MasterFormat 2014 tittelFurnishings

Tilgjengelighet etter region

Europa Asia Nord Amerika