Nova C Double Bench Curved 45

Nova C Double Bench Curved 45

The configurably winding Nova C allows grand seating in scale with grand indoor spaces. The bench shapes a seamless seating line for natural flow control, while the body-conscious contours ensure comfort. The small footprint makes efficient use of the space. And the configurability also goes into colors and accessories - every project can be unique. The grand configurations are held in place by their own weight, with no need to bolt the sections to the floor, yet can be snapped apart for thorough cleaning or reconfiguration. Finished with natural hard wax oil, a sustainable choice that works similarly to shoe polish – easy to maintain always-like-new.
Spesifikasjon
  • Any curvature between the degrees of 0° to 90° and any color of your own choice can be made as a custom order. Please contact our sales team to find out more.
Tekniske spesifikasjoner
  • Unik ref.NBED2_45
  • ProduktfamilieNova C Series
  • ProduktgruppeNova C Double Bench
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2018-11-14
  • Utgavenummer1
  • Høyde (mm)505
  • Bredde (mm)1000
  • Dybde (mm)1280
Relatert
  • Hovedmaterialetre
  • Sekundært materialeStål
  • Designet iSverige
  • Produsert iSverige
  • Nettovekt (kg)40
Klassifisering
  • BIMobject kategoriMøbler - Stoler, Krakker og Benker
  • IFC-klassifiseringMøbler
  • UNSPSC-navnFurniture and Furnishings
  • UNSPSC-kode56
  • Uniclass 2015 kodePr_40_30_29
  • Uniclass 2015 beskrivelseFitted chairs, seats and benches
  • CSI MasterFormat 2014 kode12 67 23
  • CSI MasterFormat 2014 tittelBenches
  • OmniClass-nummer23-21 25 19 11 13
  • OmniClass-tittelBenches
  • CSI UniFormat II kodeE2020
  • CSI UniFormat II tittelMovable Furnishings

Tilgjengelighet etter region

Europa Asia Nord Amerika