Focus Single lever kitchen mixer 260 with swivel spout
Focus Single lever kitchen mixer 260 with swivel spout
    hansgrohe

    Focus Single lever kitchen mixer 260 with swivel spout

    Focus M41 Single lever kitchen mixer 260, 1jet
    Spesifikasjon
    • Surfaces: - 31820000 Chrome - 31820670 Matt Black - 31820800 Stainless Steel Finish Specification: • handle can be positioned on the right or left • ComfortZone 260 • swivel range adjustable in 3 steps 110°, 150° or 360° • normal spray • connection dimension: DN15 • maximum flow rate at 3 bar: 12 l/min • ceramic cartridge • connection type: G ⅜ connections • temperature limitation adjustable • suitable for continuous flow water heaters
    Tekniske spesifikasjoner
    • Unik ref.31820000
    • ProduktfamilieKitchen mixers
    • ProduktgruppeFocus
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2016-01-12
    • Utgavenummer1
    • Høyde (mm)338
    • Bredde (mm)104
    • Dybde (mm)242
    Relatert
    • Designet iTyskland
    • Produsert iTyskland
    • Nettovekt (kg)2.3
    Klassifisering
    • BIMobject kategoriSanitær - Kraner / Armaturer / messingprodukter
    • IFC-klassifiseringVentil
    • ETIM-kodeEC011431
    • ETIM-navnKitchen mixing tap
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815
    • Uniclass 2015 kodePr_40_20_87_84
    • Uniclass 2015 beskrivelseSink taps
    • CSI MasterFormat 2014 kode22 41 39
    • CSI MasterFormat 2014 tittelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-tittelFaucets