MT42 Profiled Roof Sheet
Hiansa

MT42 Profiled Roof Sheet

The Hiansa MT-42 has a 42mm rib height in thicknesses of up to 1.2 mm. Its useful width is 1,000 mm. with lengths of between 1,000 and 14,000mm. Other thicknesses and lengths are available on request.
Tekniske spesifikasjoner
  • Unik ref.hiansa-cub-mt42
  • ProduktfamilieProfiled Sheet
  • ProduktgruppeProfiled Roof
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-03-18
  • Utgavenummer1
  • Høyde (mm)42
  • Bredde (mm)1000
Relatert
  • HovedmaterialeStål
  • Designet iSpania
  • Produsert iSpania
Klassifisering
  • BIMobject kategoriBygg - Tak
  • IFC-klassifiseringTak
  • UNSPSC-navnRoofing materials
  • UNSPSC-kode301515
  • Uniclass 2015 kodeSs_30_40_50
  • Uniclass 2015 beskrivelseMetal sheet, fully supported roof and dormer covering systems
  • CSI MasterFormat 2014 kode07 41 13
  • CSI MasterFormat 2014 tittelMetal Roof Panels
  • OmniClass-nummer23-13 39 27 11 13
  • OmniClass-tittelSheet Metal Roofing
  • CSI UniFormat II kodeB3010
  • CSI UniFormat II tittelRoof Coverings