Aliva Air Lightweight Ceramic System
Aliva Air Lightweight Ceramic System

    Aliva Air Lightweight Ceramic System

    Aliva Air panels represent the latest lightweight production technology for ceramic cladding panels. The panels are formed from an innovative composite core and stainless steel backing plate allowing the production of large formats, specialist pieces such as column casings. The support system is mechanical utilising our standard hidden fix support structure. The panels are formed using natural stones such as limestone, sandstone, granite and marble or the latest engineered ceramics or laminated glass.
    Tekniske spesifikasjoner
    • Unik ref.ALI-GMC
    • ProduktfamilieALIVA
    • ProduktgruppeFacade Systems
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2016-05-26
    • Utgavenummer1
    Relatert
    • HovedmaterialeAluminium
    • Sekundært materialekeramikk
    • Designet iItalia
    • Produsert iItalia
    Klassifisering
    • BIMobject kategoriVegger - Kledning
    • IFC-klassifiseringringmuren
    • Uniclass 2015 kodeSs_25_10_20
    • Uniclass 2015 beskrivelseCurtain walling systems
    • CSI MasterFormat 2014 kode08 44 19
    • CSI MasterFormat 2014 tittelGlazed Stainless-Steel Curtain Walls
    • OmniClass-nummer23-13 33 27 11
    • OmniClass-tittelCurtain Walls
    • CSI UniFormat II kodeB2010
    • CSI UniFormat II tittelExterior Walls