Oak Castello Rovere
Kährs

Oak Castello Rovere

This warm,natural oak floor from the European Renaissance Collection is laid in a classic and timeless pattern. Bevelling ensures a classical patterned look and feel. Each board is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood.
Spesifikasjon
  • Kährs 15 mm Oil Brushed Bevelled 4-sided 151XACEKN1KW180
Tekniske spesifikasjoner
  • Unik ref.oakcastellorovere596854
  • ProduktfamilieKährs Original
  • ProduktgruppeEuropean Renaissance Collection
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2018-06-26
  • Utgavenummer1
  • Høyde (mm)15
  • Bredde (mm)1830
  • Dybde (mm)305
Relatert
  • Hovedmaterialetre
Klassifisering
  • BIMobject kategoriGulv - Tregulv
  • IFC-klassifiseringFloor
  • UNSPSC-navnFlooring
  • UNSPSC-kode301617
  • Uniclass 2015 kodeSs_30_20_90
  • Uniclass 2015 beskrivelseWood and composite unit flooring systems
  • CSI MasterFormat 2014 kode09 60 00
  • CSI MasterFormat 2014 tittelFlooring
  • OmniClass-nummer23-15 17 13 11
  • OmniClass-tittelWood Flooring