Oak Roccia
Kährs

Oak Roccia

This oiled, 2-strip floor from the Da Capo collection features an intentional colour variation in the boards, ranging from foggy grey to wet sand hues to create a dramatic and weathered look. The knots and cracks in the boards result in a beautifully aged expression. Each plank is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood.
Spesifikasjon
  • Kährs 15 mm Oil Brushed SawMarks 152XDDEKGGKW190
Tekniske spesifikasjoner
  • Unik ref.oakroccia596864
  • ProduktfamilieKährs Supreme
  • ProduktgruppeDa Capo Collection
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2018-06-26
  • Utgavenummer1
  • Høyde (mm)15
  • Bredde (mm)1900
  • Dybde (mm)190
Relatert
  • Hovedmaterialetre
Klassifisering
  • BIMobject kategoriGulv - Tregulv
  • IFC-klassifiseringFloor
  • UNSPSC-navnFlooring
  • UNSPSC-kode301617
  • Uniclass 2015 kodeSs_30_20_90
  • Uniclass 2015 beskrivelseWood and composite unit flooring systems
  • CSI MasterFormat 2014 kode09 60 00
  • CSI MasterFormat 2014 tittelFlooring
  • OmniClass-nummer23-15 17 13 11
  • OmniClass-tittelWood Flooring
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
Lignende produkter