TrendVario 6100 semi-automatic parking system
TrendVario 6100 semi-automatic parking system

    TrendVario 6100 semi-automatic parking system

    The premium semi-automatic parking system with a pit. The TrendVario 6100 can handle extremely low room heights. The TrendVario 6100 is accessed at ground level. The system can accommodate two vehicles one above the other, one of which is lowered into the pit. It requires less room height as a result. The parking spaces are moved vertically and horizontally and transported to the desired position. For maximum operating safety, the access level is secured from the entire system by gates.This also protects the vehicles from theft and vandalism.
    Spesifikasjon
    • x For independent parking x 15 grids behind each other – up to 29 parking spaces are possible x Building height: 220 cm to 265 cm in 5 cm increments x Pit depth: 175 cm to 240 cm in 5 cm increments x Vehicle dimensions: height 150 cm to 245 cm, length 500 cm to 530 cm x Usable platform width: 230 cm to 270 cm x Platform load: 2,000 kg per parking space, optionally 2,600 kg or max. 3,000 kg x Horizontal access to all parking levels x Platform coating: StandardGrip, optional AluLongLife or EasyWalk x Operation via SmartChip, SmartPortable or SmartApp
    Tekniske spesifikasjoner
    • Unik ref.trend_vario_6100_semi_automatic_parking_system
    • ProduktfamilieSemi-automatic parking systems
    • ProduktgruppeTrendVario 6000
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-04-30
    • Utgavenummer1
    Relatert
    • HovedmaterialeStål
    • Designet iTyskland
    • Produsert iTyskland
    Klassifisering
    • BIMobject kategoriAnlegg og infrastruktur - Parkering
    • IFC-klassifiseringBygningselement
    • OmniClass-nummer23-23 21 11
    • OmniClass-tittelCar Parking Systems