MEDCARE Single washbasin, barrier-free ANMW0053
MEDCARE Single washbasin, barrier-free ANMW0053

    MEDCARE Single washbasin, barrier-free ANMW0053

    MEDCARE single washbasin made of MIRANIT resin-bonded mineral material with pore-free smooth surface (temperature-resistant up to 80 °C), Alpine white colour. Roll-under, with integrated grab rails, storage areas, seamless moulded bowl, without overflow, without tap hole. Mounting on washbasin back panel. Rear surge edge, including mounting material. Dimensions 850 x 150 x 550 mm (W x H x D) Bowl dimensions 500 x 117 x 415 mm (W x H x D)
    Spesifikasjon
    • barrier-free yes
      type of basin Wash basin
      bowl position Center
      colour alpinewhite
      material mineral material
      material code Miranit
      number of bowls1
      overall depth 550 mm
      overall height 150 mm
      overall width 850 mm
      overflow no
      rear upstand yes
      siphon diameter DN 32
      siphon included no
      splash back no
      tap ledge yes
      type of mounting wall mounting
      waste hole position centre back
      waste sleeve included no
      colour strip no
    Tekniske spesifikasjoner
    • Unik ref.2030072437
    • ProduktfamilieWashbasins & Washtroughs
    • ProduktgruppeWash basins
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-07-22
    • Utgavenummer1
    • Høyde (mm)150
    • Bredde (mm)850
    • Dybde (mm)550
    Relatert
    • HovedmaterialeMineraler
    • Designet iTyskland
    • Produsert iPolen
    • Nettovekt (kg)26
    Klassifisering
    • BIMobject kategoriSanitær - Vask
    • Uniclass 2015 kodePr_40_20_96_96
    • Uniclass 2015 beskrivelseWall-hung wash basins

    Tilgjengelighet etter region

    Asia Europa Oceania Nord Amerika Afrika