Tub and metal frame 2 bays Drivia for recessed installation of enclosures from 2 to 4 rows of 13 modules, the control panel and the communication box
Legrand

Tub and metal frame 2 bays Drivia for recessed installation of enclosures from 2 to 4 rows of 13 modules, the control panel and the communication box

Service Shaft for Housing GTL DRIVIA 13 - recessed system - For recessed installation of DRIVIA enclosures and circuit breaker and meters boards - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Spesifikasjon
  • Tub + metal frame 2 bays 13 modules - Bin for 2 to 4 rows 13 modules cabinets + Enedis meter board + basic communication cabinet
Tekniske spesifikasjoner
  • Unik ref.LG-Drivia-2travees-13modules
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2018-04-30
  • Utgavenummer1
  • Bredde (mm)521
  • Dybde (mm)166
Relatert
  • HovedmaterialeStål
  • Nettovekt (kg)9464
Klassifisering
  • BIMobject kategoriElektrisk - Distribusjon
  • IFC-klassifiseringElektrisk distribusjon
  • ETIM-kodeEG000011
  • ETIM-navnCabinet enclosures
  • UNSPSC-navnElectrical equipment and components and supplies
  • UNSPSC-kode3912
  • Uniclass 2015 kodePr_60_70_22_11
  • Uniclass 2015 beskrivelseCable distribution cabinets
  • CSI MasterFormat 2014 kode26 27 16
  • CSI MasterFormat 2014 tittelElectrical Cabinets and Enclosures
  • OmniClass-nummer23-35 31 27
  • OmniClass-tittelPower Distribution Units
  • CSI UniFormat II kodeD5010
  • CSI UniFormat II tittelElectrical Service and Distribution