HOLD C ceiling & pendant lamp
HOLD C ceiling & pendant lamp
HOLD C ceiling & pendant lamp
HOLD C ceiling & pendant lamp
    Luxcambra

    HOLD C ceiling & pendant lamp

    Hold is a collection featuring a cylindrical diffuser that emits a soft ambient light combined with a more focused illumination. The rod, which twists around the diffuser, gives life to a luminaire with a unique personality. The tension of the rod, together with the solidity of the light source, come together to create an object that communicates its design and function clearly and directly, without the need for additional elements. The connection between the two, through friction, evokes a sense of lightness and sobriety. Overall, the piece stands out for its character and slender proportions, playing with verticality and a distinctive elegance.

    Tekniske spesifikasjoner
    • Unik ref.hold-c-hold-ceiling-lamp
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-02-14
    • Utgavenummer1
    Relatert
    • Designet iSpania
    • Produsert iSpania
    Klassifisering
    • BIMobject kategoriBelysning - Hengelamper
    • IFC-klassifiseringlysarmaturen