Acoustic and decorative panel Mappywood PR (20mm hole)

Acoustic and decorative panel Mappywood PR (20mm hole)

MAPPYWOOD PR The family of perforated panels combines the beauty of wood with the precision of the holes on the MDF in the various cutting layouts. Our perforated panels are suitable for the decoration of walls and ceilings and thanks to the wide range of finishes we can offer essences in wood, laminates, melamine and lacquering directly on MDF. Any other customization in drilling is available on request. All the panels are available in Veneer finishes as well as Preconstituted Veneer, Melamine and Laminated.
Spesifikasjon
  • SLAT SIZE • Standard length 2800 mm • Standard width: 192 mm Other dimensions on request PANEL SIZE • Standard length: 600 mm • Standard width: 600 mm, 1200 mm Other dimensions on request
Tekniske spesifikasjoner
  • Unik ref.mappywood-PR-20
  • ProduktfamilieAcoustic comfort and acoustic furniture for interior design
  • ProduktgruppeMappywood
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-09-24
  • Utgavenummer1
Relatert
  • Hovedmaterialetre
  • Sekundært materialePolyester
  • Designet iItalia
  • Produsert iItalia
Klassifisering
  • BIMobject kategoriByggematerialer - Akustiske Plater og tilbehør
  • IFC-klassifiseringBygningselement
  • UNSPSC-navnAcoustical insulation
  • UNSPSC-kode30141601
  • Uniclass 2015 kodeSs_25_25_05
  • Uniclass 2015 beskrivelseAcoustic panel systems
  • CSI MasterFormat 2014 kode09 51 00
  • CSI MasterFormat 2014 tittelAcoustical Ceilings
  • OmniClass-nummer23-15 19 23 11 13
  • OmniClass-tittelAcoustical Ceilings

Tilgjengelighet etter region

Europa Asia Afrika Oceania