Eclat_Wall Painting
Eclat_Wall Painting
    Novacolor

    Eclat_Wall Painting

    Eclat_Wall Painting is a decorative finish for exteriors with metallic effect. The light reflected from the surface influences the final aesthetic effect. It will be distinguished by tiny spots of light able to create a 3D effect of brightness.

    Kom i kontakt med Novacolor

    Spesifikasjon
    • Eclat_Wall Painting creates a protective coating with excellent water repellency and good permeability that gives the finishing excellent breathability and good resistance to rain. Eclat_Wall Painting is suitable for the application in harsh environmental conditions and climates characterized by strong seasonal temperature changes. Thanks to its particular formulation and the presence of anti-mold additives, it preserves treated surfaces from molds, algae and moss even in the case of application on thermal insulation system.
    Tekniske spesifikasjoner
    • Unik ref.Eclat-wall-painting
    • ProduktfamilieDecorative products
    • ProduktgruppeMetallics
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2019-03-08
    • Utgavenummer1
    Relatert
    • HovedmaterialeMaling
    Klassifisering
    • BIMobject kategoriByggematerialer - Paint, Varnishes & Finishes
    • IFC-klassifiseringTekstur
    • UNSPSC-navnFinishing materials and products
    • UNSPSC-kode301519
    • Uniclass 2015 kodeSs_40_90_60_20
    • Uniclass 2015 beskrivelseDecorative varnish or lacquer systems
    • CSI MasterFormat 2014 kode09 94 00
    • CSI MasterFormat 2014 tittelDecorative Finishing
    • OmniClass-nummer23-15 21 11 13
    • OmniClass-tittelTextured Paints
    • CSI UniFormat II kodeC3010
    • CSI UniFormat II tittelWall Finishes