Vario 800 flex shaft system
Vario 800 flex shaft system
Vario 800 flex shaft system
Vario 800 flex shaft system
Vario 800 flex shaft system
Vario 800 flex shaft system

    Vario 800 flex shaft system

    The Vario 800 flex shaft system can be directly installed in an infiltration or detention system with EcoBloc Inspect flex. The connection surfaces of the inspection channels in the Vario 800 flex shaft system are accurately matched to the EcoBloc Inspect flex system.

    • Shaft can be fully integrated, therefore no additional excavation is required
    • Various applications (e.g. as an inlet shaft, detention shaft or inspection shaft)
    • Can be positioned in any location in the ditch grid
    • Can be combined with proven GRAF covers and shaft components
    • Connections via the inlet module can be rotated 360°
    • Very good accessibility with 600 mm (23.6") clearance
    • DN 200 (8") / 300 (12") / 400 (16") connection surfaces
    • Shaft volume can be calculated into the assessment of the ditch volume
    Spesifikasjon
    • Typ  Volume [l]  Length [mm]  Width [mm]  Height [mm]  Weight [kg]
      type 1  230  800  800  455  25
      type 2  420  800  800  760  35
    Tekniske spesifikasjoner
    • Unik ref.Vario-800-flex-shaft-system
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2026-03-19
    • Utgavenummer1
    • Bredde (mm)800
    • Dybde (mm)800
    Relatert
    • Hovedmaterialepolypropylen
    • Designet iTyskland
    • Produsert iTyskland
    Klassifisering
    • BIMobject kategoriAnlegg og infrastruktur - Vann