Table-mounted outlet with 1 safety tap, fixed spout, black, combustible gas
Presto

Table-mounted outlet with 1 safety tap, fixed spout, black, combustible gas

724051 - Table-mounted outlet with 1 safety tap, fixed spout, black, combustible gas

Spesifikasjon
  • Fluid:

    • Combustible gas

    Operation:

    • Fluid release and shut-off via ergonomically shaped handwheel: 1/4 turn safety
    • Fixed splined nozzle Ø 6 mm
    • Direct control

    Flow rate:

    • Non-adjustable

    Connection:

    • Threaded tail M G'1/2

    Using pressure:

    • Minimum: 27 mbar
    • Recommended: 300 mbar
    • Maximum: 500 mbar

    Materials and colors:

    • Brass body and nozzle
    • Polypropylene handwheel
    • Black epoxy-painted body: chemical resistance
    • Base washer, handwheel, plate and yellow-colored pad indicating fluid according to EN 13792

    Installation:

    • Mounting on table, work bench

    Safety:

    • Anti-rotation fastening thanks to steel claw washer

    Standards and approvals:

    • Colors complying with NF EN 13792 standard.
Tekniske spesifikasjoner
  • Unik ref.724051
  • ProduktfamilieSanitary
  • ProduktgruppeLaboratory
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2026-04-01
  • Utgavenummer1
Relatert
  • Designet iFrankrike
  • Produsert iFrankrike
Klassifisering
  • BIMobject kategoriMedisinsk - Laboratorieutstyr

Tilgjengelighet etter region

Asia Europa Afrika Sør Amerika Oceania Nord Amerika