Black deck-mounted with one tap, removable spout, compressed air
Presto

Black deck-mounted with one tap, removable spout, compressed air


726021 - First Labo 3 - Air comprimé, Black deck-mounted with one tap, removable spout.

Spesifikasjon
  • Fluid :

    • Compressed air

    Operation :

    • Fluid release and shut-off using ergonomically shaped handwheel: 2.5 handwheel turns
    • Direct control

    Flow rate :

    • Adjustable via cartridge

    Connection:

    • Threaded tail M G'1/2

    Working pressure:

    • Minimum: 1 bar

    Recommended: 

    • 5 bar
    • Maximum: 7 bar

    Materials and colors:

    • Brass body and nozzle
    • Polypropylene handwheel
    • Black epoxy-painted body: chemical resistance
    • Blue handwheel, plate and baseplate indicating fluid according to EN 13792

    Installation:

    • Deck-mounted, work bench
    • Safety:
    • Anti-rotation fastening thanks to steel claw washer

    French Standards and approvals:

    • Colors complying with NF EN 13792 standard.
Tekniske spesifikasjoner
  • Unik ref.726021
  • ProduktfamilieSanitary
  • ProduktgruppeLaboratory
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2026-04-01
  • Utgavenummer1
Relatert
  • Designet iFrankrike
  • Produsert iFrankrike
Klassifisering
  • BIMobject kategoriMedisinsk - Laboratorieutstyr

Tilgjengelighet etter region

Asia Europa Afrika Sør Amerika Oceania Nord Amerika